Semikron Danfoss logo

27892074VM06

SEMiX202GB17E4s-M06

SEMiX 2s, HALA HT

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)200 A
Dimensions (LxWxH)117x64x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
HousingSEMiX 2s
Product lineSEMiX
Product StatusIn Production
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMiX 2s
Typical applicationsAC inverter drivesUPSElectronic Welding
VariantHALA HT
Variant DescriptionThe SEMiX202GB17E4s-M06 is a 1700 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.279 Kilogram
Net weight0.24 Kilogram
Proposition 65Cancer and Reproductive Harm