Semikron Danfoss logo

27890111VM06

SEMiX202GB12Vs-M06

SEMiX 2s, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)200 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 2s
Dimensions (LxWxH)117x64x17
TechnologyIGBT
Chip technologyV-IGBT
FeaturesHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532
Typical applicationsAC inverter drivesUPSElectronic Welding

General specifications

Characteristic
Value
Gross weight0.279 Kilogram
Net weight0.24 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA HT
Variant DescriptionThe SEMiX202GB12Vs-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free high temperature phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix202gb12vs-m04-27890111vm04">SEMiX202GB12Vs-M04</a><a href="/products/p/semix202gb12vs-m06-27890111vm06">SEMiX202GB12Vs-M06</a><a href="/products/p/semix202gb12vs-27890111">SEMiX202GB12Vs</a>