Semikron Danfoss logo

27891110VM04

SEMiX202GB066HDs-M04

SEMiX 2s, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)200 A
Voltage (V)600 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 2s
Dimensions (LxWxH)117x64x17
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532
Typical applicationsMatrix ConverterResonant InverterCurrent Source Inverter
VariantHALA P8
Variant DescriptionThe SEMiX202GB066HDs-M04 is a 600 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix202gb066hds-m04-27891110vm04">SEMiX202GB066HDs-M04</a><a href="/products/p/semix202gb066hds-m06-27891110vm06">SEMiX202GB066HDs-M06</a><a href="/products/p/semix202gb066hds-27891110">SEMiX202GB066HDs</a>

General specifications

Characteristic
Value
Gross weight0.279 Kilogram
Net weight0.24 Kilogram
Proposition 65Cancer and Reproductive Harm