
27891220VM04
SEMiX201GD066HDs-M04
SEMiX 13, HALA P8
27891220VM04
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Slovakia |
| Current (A) | 200 A |
| Dimensions (LxWxH) | 138x71x17 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532 |
| Housing | SEMiX 13 |
| Product line | SEMiX |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Sixpack |
| Type | SEMiX 13 |
| Typical applications | Matrix ConverterResonant InverterCurrent Source Inverter |
| Variant | HALA P8 |
| Variant Description | The SEMiX201GD066HDs-M04 is a 600 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA P8 |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.375 Kilogram |
| Net weight | 0.29 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |