Semikron Danfoss logo

27890201VM04

SEMiX151GD12Vs-M04

SEMiX 13, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)150 A
Voltage (V)1200 V
TopologySixpack
Product lineSEMiX
HousingSEMiX 13
Dimensions (LxWxH)138x71x17
TechnologyIGBT
Chip technologyV-IGBT
FeaturesHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532
Typical applicationsAC inverter drivesUPSElectronic Welding

General specifications

Characteristic
Value
Gross weight0.375 Kilogram
Net weight0.29 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SEMiX151GD12Vs-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix151gd12vs-m04-27890201vm04">SEMiX151GD12Vs-M04</a><a href="/products/p/semix151gd12vs-27890201">SEMiX151GD12Vs</a>