
27890100VM07
SEMiX151GB12E4s-M07
SEMiX 1s, HP-PCM
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Slovakia |
| Current (A) | 150 A |
| Dimensions (LxWxH) | 84x64x17 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Housing | SEMiX 1s |
| Product line | SEMiX |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMiX 1s |
| Typical applications | Motor DrivesPower SupplyMatrix Converter |
| Variant | HP-PCM |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.166 Kilogram |
| Net weight | 0.15 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |