
27890100
SEMiX151GB12E4s
SEMiX 1s
27890100
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 1s |
| Dimensions (LxWxH) | 84x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Typical applications | Motor DrivesPower SupplyMatrix Converter |
| Legacy part number | 27890100 |
| Variants | <a href="/products/p/semix151gb12e4s-m05-27890100vm05">SEMiX151GB12E4s-M05</a><a href="/products/p/semix151gb12e4s-m06-27890100vm06">SEMiX151GB12E4s-M06</a><a href="/products/p/semix151gb12e4s-m07-27890100vm07">SEMiX151GB12E4s-M07</a><a href="/products/p/semix151gb12e4s-27890100">SEMiX151GB12E4s</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.166 Kilogram |
| Net weight | 0.15 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |