
27896100VM07
SEMiX106GD12M7p-M07
SEMiX 6p, HP-PCM
27896100VM07
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 100 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Housing | SEMiX 6p |
| Chip technology | IGBT M7 |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 122x62x17 |
| Features | Press FitHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsUL recognized file no. E63532 |
| Product line | SEMiX |
| Product Status | In Production New |
| Technology | IGBT |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Variant | HP-PCM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.354 Kilogram |
| Net weight | 0.321 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant Description | The SEMiX106GD12M7p-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/semix106gd12m7p-m06-27896100vm06">SEMiX106GD12M7p-M06</a><a href="/products/p/semix106gd12m7p-m07-27896100vm07">SEMiX106GD12M7p-M07</a> |