Semikron Danfoss logo

27896100VM06

SEMiX106GD12M7p-M06

SEMiX 6p, HALA HT

Product specifications

Characteristic
Value
Current (A)100 A
Voltage (V)1200 V
TopologySixpack
HousingSEMiX 6p
Chip technologyIGBT M7
Country of originSlovakia
Dimensions (LxWxH)122x62x17
FeaturesPress FitHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsUL recognized file no. E63532
Product lineSEMiX
Product StatusIn Production New
TechnologyIGBT
Typical applicationsAC inverter drivesUPSElectronic Welding
VariantHALA HT

General specifications

Characteristic
Value
Gross weight0.354 Kilogram
Net weight0.321 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variant DescriptionThe SEMiX106GD12M7p-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free high temperature phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix106gd12m7p-m06-27896100vm06">SEMiX106GD12M7p-M06</a><a href="/products/p/semix106gd12m7p-m07-27896100vm07">SEMiX106GD12M7p-M07</a>