Semikron Danfoss logo

27896100

SEMiX106GD12M7p

SEMiX 6p

Product specifications

Characteristic
Value
Current (A)100 A
Voltage (V)1200 V
TopologySixpack
HousingSEMiX 6p
Chip technologyIGBT M7
Country of originSlovakia
Dimensions (LxWxH)122x62x17
FeaturesPress FitHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsUL recognized file no. E63532
Legacy part number27896100
Product lineSEMiX
Product StatusIn Production New
TechnologyIGBT
Typical applicationsAC inverter drivesUPSElectronic Welding

General specifications

Characteristic
Value
Gross weight0.354 Kilogram
Net weight0.321 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/semix106gd12m7p-m06-27896100vm06">SEMiX106GD12M7p-M06</a><a href="/products/p/semix106gd12m7p-m07-27896100vm07">SEMiX106GD12M7p-M07</a>