Semikron Danfoss logo

27890730

SEMiX101GD126HDs

SEMiX 13

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originSlovakia
Current (A)75 A
Dimensions (LxWxH)138x71x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532
HousingSEMiX 13
Legacy part number27890730
Product lineSEMiX
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeSEMiX 13
Typical applicationsAC inverter drivesUPSElectronic Welding
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.374 Kilogram
Net weight0.289 Kilogram
Proposition 65Cancer and Reproductive Harm