Semikron Danfoss logo

27891200VM04

SEMiX101GD066HDs-M04

SEMiX 13, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)100 A
Voltage (V)600 V
TopologySixpack
Product lineSEMiX
HousingSEMiX 13
Dimensions (LxWxH)138x71x17
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532
Typical applicationsMatrix ConverterResonant InverterCurrent Source Inverter
VariantHALA P8
Variant DescriptionThe SEMiX101GD066HDs-M04 is a 600 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix101gd066hds-m04-27891200vm04">SEMiX101GD066HDs-M04</a><a href="/products/p/semix101gd066hds-27891200">SEMiX101GD066HDs</a>

General specifications

Characteristic
Value
Gross weight0.375 Kilogram
Net weight0.29 Kilogram
Proposition 65Cancer and Reproductive Harm