
L5062501
Board 2S SKYPER 32 PRO R
Adapter Board
L5062501
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| VBlocking max (V) | 1700 V |
| Voltage (V) | 1700 V |
| Current (A) | 15 A |
| Surge current (A) | 0.05 A |
| IOUT (AVG) (A) | 0.05 A |
| IOUT (PEAK) (A) | 15 A |
| Channels | 2 |
| Frequency (kHz) | 50 kHz |
| QG (µC) | 6.3 µC |
| Topology | Half Bridge |
| Legacy part number | L5062501 |
| Product line | Adapter Board |
| Housing | Adapter Board |
| Features | Two output channelsGold nickel finishFailure management |
| Typical applications | Adaptor board for SKYPER 32 IGBT drivers in bridge circuits for industrial applicationsPCB with gold platingDC bus up to 1000V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.042 Kilogram |
| Net weight | 0.042 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |