Gate Drivers
Semikron Danfoss' gate drivers offer the ability to master the challenging conditions of today's power electronics. Thanks to our highly integrated ASIC technology, our gate drivers are equipped with multi-failure management, configurable filtering, and robust signal processing, in conjunction with the gate driver’s reinforced isolation and operating temperature up to 105°C. Setting a new benchmark for high switching, high voltage applications, the SKYPER 42 LJ PV operates with up to 100kHz switching frequency at 1500VDC, not to mention the dedicated protection for 2-level and 3-level topologies. To optimize time-to-market, our Plug-and-Play drivers can help reduce the user’s development effort.