Semikron Danfoss logo
SKAI Low Voltage Converters-product-category

SKAI Low Voltage Converters

The SKAI LV is a compact, third-generation low-voltage inverter platform designed for both on- and off-road electric vehicles with battery voltages of 48V and 80V/96V and motor-powers of 10kW - 50kW. It leverages Semikron Danfoss' 7th generation MOSFET inverter technology, with over 2 million units in use. Ideal for utility vehicles like forklifts and light electric vehicles, it enables quick and cost-efficient custom solutions by integrating existing or optimized control systems. The platform design supports customization and system integration. Built on high-reliability power technology, SKAI LV offers high power and maximum reliability across a wide range of low-voltage applications.