Semikron Danfoss logo

230B0376

模块 SKNa 26/17

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE8
Chip technologyAvalanche
Country of originBrazil
Current (A)26 A
Dimensions (LxWxH)21SW11M6
FeaturesAvalanche type reverse characteristic up to 2000 VHermetic metal case with glass insulatorThreaded stud ISO M6 (also 10-21 UNF 2A and M5)Cooling via metal plates or heat sinksSKN: anode to stud
HousingStud Screw Fit
Legacy part number02238000
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)375 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsDC power supplies for magnets or solenoids (brakes, valves, etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators)
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.019 Kilogram
Net weight0.007 Kilogram
Proposition 65Cancer and Reproductive Harm