
L5054305
SKYPER 42 R/02 (Coated type)
Driver Core
L5054305
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | RomaniaGermany |
| VBlocking max (V) | 1700 V |
| Voltage (V) | 1700 V |
| Current (A) | 30 A |
| Surge current (A) | 0.15 A |
| IOUT (AVG) (A) | 0.15 A |
| IOUT (PEAK) (A) | 30 A |
| Channels | 2 |
| Frequency (kHz) | 100 kHz |
| QG (µC) | 50 µC |
| Topology | Half Bridge |
| Legacy part number | L5054305 |
| Product line | Driver Core |
| Housing | Driver Core |
| Features | Two output channelsIntegrated potential free power supplyUnder voltage protectionDriver interlock top / bottomDynamic short circuit protectionShut down inputFailure managementUL recognized, ROHSIEC 60068-1 (climate) 40/085/56, no condensation and no dripping water permitted, non-corrosive, climate class 3K3 acc. EN60721 |
| Typical applications | Driver for IGBT modules in bridge circuits in industrial applicationDC bus voltage up to 1200V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.054 Kilogram |
| Net weight | 0.042 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |