Semikron Danfoss logo

L5054301

SKYPER 42 R

Driver Core

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originRomaniaGermany
VBlocking max (V)1700 V
Voltage (V)1700 V
Current (A)30 A
Surge current (A)0.15 A
IOUT (AVG) (A)0.15 A
IOUT (PEAK) (A)30 A
Channels2
Frequency (kHz)100 kHz
QG (µC)50 µC
TopologyHalf Bridge
Legacy part numberL5054301
Product lineDriver Core
HousingDriver Core
FeaturesTwo output channelsIntegrated potential free power supplyUnder voltage protectionDriver interlock top / bottomDynamic short circuit protectionShut down inputFailure managementUL recognized, ROHSIEC 60068-1 (climate) 40/085/56, no condensation and no dripping water permitted, non-corrosive, climate class 3K3 acc. EN60721
Typical applicationsDriver for IGBT modules in bridge circuits in industrial applicationDC bus voltage up to 1200V

General specifications

Characteristic
Value
Gross weight0.054 Kilogram
Net weight0.042 Kilogram
Proposition 65Cancer and Reproductive Harm