
L6100102
SKYPER 32 R
Driver Core
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Gate Drivers
L6100102
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Germany |
| VBlocking max (V) | 1700 V |
| Voltage (V) | 1700 V |
| Current (A) | 15 A |
| Surge current (A) | 0.05 A |
| IOUT (AVG) (A) | 0.05 A |
| IOUT (PEAK) (A) | 15 A |
| Channels | 2 |
| Frequency (kHz) | 50 kHz |
| QG (µC) | 2.5 µC |
| Topology | Half Bridge |
| Legacy part number | L6100102 |
| Product line | Driver Core |
| Housing | Driver Core |
| Features | Two output channelsIntegrated potential free power supplyUnder voltage protectionDriver interlock top / bottomDynamic short circuit protectionShut down inputFailure managementUL recognized, ROHSIEC 60068-1 (climate) 40/085/56, no condensation and no dripping water permitted, non-corrosive, climate class 3K3 acc. EN60721 |
| Typical applications | Driver for IGBT modules in bridge circuits in industrial applicationDC bus voltage up to 1200V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.028 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |