
L5046105
SKYPER 32 2nd edition CV
Driver Core
L5046105
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | RomaniaGermany |
| VBlocking max (V) | 1700 V |
| Voltage (V) | 1700 V |
| Current (A) | 20 A |
| Surge current (A) | 0.07 A |
| IOUT (AVG) (A) | 0.07 A |
| IOUT (PEAK) (A) | 20 A |
| Channels | 2 |
| Frequency (kHz) | 50 kHz |
| QG (µC) | 9 µC |
| Topology | Half Bridge |
| Legacy part number | L5046105 |
| Product line | Driver Core |
| Housing | Driver Core |
| Features | Two output channelsIntegrated potential free power supplyUnder voltage protectionDriver interlock top / bottomDynamic short circuit protectionShut down inputFailure managementRoHS compliantUL recognized, file no. E242581IEC 60068-1 (climate) 40/085/56, no condensation and no dripping water permitted, non-corrosive, climate class 3K3 acc. EN60721Coated with SL1307 |
| Typical applications | Driver for IGBT modules in bridge circuits in industrial applicationDC bus voltage up to 1200V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.028 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |