Semikron Danfoss logo

L5069901

SKYPER 12 R

Driver Core

Product specifications

Characteristic
Value
Channels2
Country of originRomaniaGermany
Current (A)20 A
FeaturesTwo output channelsIntegrated power supplySelectable dead timeDynamic short-circuit protectionSoftOff in error conditionSelectable filter settingMulti failure managementROHS, UL recognized
Frequency (kHz)100 kHz
HousingDriver Core
IOUT (AVG) (A)0.05 A
IOUT (PEAK) (A)20 A
Legacy part numberL5069901
Product lineDriver Core
Product StatusNot for New Designs
QG (µC)20 µC
Surge current (A)0.05 A
TopologyHalf Bridge
TypeDriver Core
Typical applicationsDriver for IGBT modules in bridge circuits in industrial application
VBlocking max (V)1700 V
VDC max (V)1200 V
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.054 Kilogram
Net weight0.042 Kilogram
Proposition 65Cancer and Reproductive Harm