
230B1952
SKUT 115/16 T V2
SEMIPONT 5
230B1952
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 127 A |
| Dimensions (LxWxH) | 81x46x17 |
| Features | Compact designTwo screws mountingHeat ransfer and isolation through direct copper board (Low R<sub>th</sub>)Low resistance in steady-state and high reliabilityHigh surge currentsGlass passivated thyrsitor chipsUL recognized, file no. E 63 532Integrated temperature sensor |
| Housing | SEMIPONT 5 |
| Legacy part number | 07918190 |
| Product line | SEMIPONT |
| Product Status | In Production New |
| Surge current (A) | 1250 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMIPONT 5 |
| Typical applications | Soft starterLight control(e.g. studios, theaters)Temperature control (e.g. oven, chemical processes) |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.075 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |