Semikron Danfoss logo

230B6250

SKT 760/16 E

Capsule

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originBrazil
Current (A)760 A
Surge current (A)13000 A
Voltage (V)1600 V
Legacy part number01642320
Product lineCapsule
HousingCapsule
CaseB10
Dimensions (LxWxH)D58x26
TechnologyThyristor
Chip technologyThyristor
FeaturesHermetic metal case with ceramic insulatorCapsule package for double sided coolingShallow design with single sided coolingInternational standard caseOff-state and reverse voltages up to 1800VAmplifying gate
Typical applicationsDC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for V<sub>VRMS</sub> ≤ 400 V: R = 33 Ω /32 W, C = 1 µF

General specifications

Characteristic
Value
Gross weight0.286 Kilogram
Net weight0.26 Kilogram
Proposition 65Cancer and Reproductive Harm