
230B0092
SKT 300/16 E
Stud Screw Fit
230B0092
Product specifications
Characteristic | Value |
|---|---|
| Case | B7 |
| Chip technology | Thyristor |
| Country of origin | Brazil |
| Current (A) | 300 A |
| Dimensions (LxWxH) | 230SW41M24 |
| Features | Hermetic metal case with glass insulatorThreaded stud ISO M24x1,5 or UNF 3/4-16High i<sup>2</sup>t and I<sub>TSM</sub> values for easy fusingInternational standard case |
| Housing | Stud Screw Fit |
| Legacy part number | 01239111 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 10000 A |
| Technology | Thyristor |
| Type | Stud Screw Fit |
| Typical applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for VVRMS ≤ 400 V: R = 33 Ω/32 W, C = 0,47 μF |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.539 Kilogram |
| Net weight | 0.49 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |