Semikron Danfoss logo

230B0086

SKT 300/08 D

Stud Screw Fit

*Account required

Product specifications

Characteristic
Value
CaseB7
Chip technologyThyristor
Current (A)300 A
Dimensions (LxWxH)230SW41M24
FeaturesHermetic metal case with glass insulatorThreaded stud ISO M24x1,5 or UNF 3/4-16High i<sup>2</sup>t and I<sub>TSM</sub> values for easy fusingInternational standard case
HousingStud Screw Fit
Legacy part number01239081
Product StatusIn Production
Product lineStud Screw Fit
Surge current (A)10000 A
TechnologyThyristor
TypeStud Screw Fit
Typical applicationsDC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for VVRMS ≤ 400 V: R = 33 Ω/32 W, C = 0,47 μF
Voltage (V)800 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm