
230B0004
SKT 24/12 E
Stud Screw Fit
Product specifications
Characteristic | Value |
---|---|
Case | B2 |
Chip technology | Thyristor |
Current (A) | 24 A |
Dimensions (LxWxH) | 30SW14M6 |
Features | Hermetic metal case with glass insulatorThreaded stud ISO M6 or UNF 1/4-28International standard case |
Housing | Stud Screw Fit |
Legacy part number | 01113740 |
Product Status | In Production |
Product line | Stud Screw Fit |
Surge current (A) | 380 A |
Technology | Thyristor |
Type | Stud Screw Fit |
Typical applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for V<sub>VRMS</sub> ≤ 400 V: R = 100 Ω/5 W, C = 0,1 µF |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |