
230B0068
SKT 160/08 D
Stud Screw Fit
230B0068
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 160 A |
| Surge current (A) | 3750 A |
| Voltage (V) | 800 V |
| Legacy part number | 01238960 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | B6 |
| Dimensions (LxWxH) | 190SW32M16 |
| Technology | Thyristor |
| Chip technology | Thyristor |
| Features | Hermetic metal case with glass insulatorThreaded stud ISO M16x1,5 or UNF3/4-16International standard case |
| Typical applications | DC motor control (e. g. for machine tools)Controlled rectifiers (e. g. for battery charging)AC controllers (e. g. for temperature control)Recommended snubber network e. g. for V<sub>VRMS</sub> ≤ 400 V: R = 33 Ω/13 W, C = 0,47 µF |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.275 Kilogram |
| Net weight | 0.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |