
230B4454
SKS 760F W3C 660 V16 SU
Classics
230B4454
Product specifications
Characteristic | Value |
|---|---|
| Technology | Thyristor / Diode |
| Product line | SEMISTACK CLASSICS |
| Topology | Three-phase reverse parallel thyristor converter |
| Cooling | Forced-air cooled |
| Country of origin | France |
| Features | Three phase reverse parallel thyristor converterThyristor power stacksRC circuit included |
| Housing | Classics |
| INOM (ARMS) | 760 A |
| Legacy part number | 08785219 |
| Product Status | In Production |
| Stack category | Diode / Thyristor converter |
| Typical applications | Soft starters |
| VAC max (V) | 500 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.4 Kilogram |
| Net weight | 23.4 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |