
230B4455
SKS 520F W3C 450 V16
Classics
Product specifications
Characteristic | Value |
---|---|
Cooling | Forced-air cooled |
Country of origin | France |
Features | Three phase reverse parallel thyristor converterThyristor power stacksRC circuit included |
Housing | Classics |
INOM (ARMS) | 520 A |
Legacy part number | 08785220 |
Product line | SEMISTACK CLASSICS |
Product Status | In Production |
Stack category | Diode / Thyristor converter |
Technology | Thyristor / Diode |
Topology | Three-phase reverse parallel thyristor converter |
Type | SEMISTACK CLASSICS |
Typical applications | Soft starters |
VAC max (V) | 500 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12.9 Kilogram |
Net weight | 12.9 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |