
230B4444
SKS 430F B6U 290 V16
Classics
Product specifications
Characteristic | Value |
|---|---|
| Cooling | Forced-air cooled |
| Country of origin | France |
| Features | Three phase uncontrolled rectifiersDiode power stacksRC circuit included |
| Housing | Classics |
| INOM (ARMS) | 430 A |
| Legacy part number | 08785122 |
| Product line | SEMISTACK CLASSICS |
| Product Status | In Production |
| Stack category | Diode / Thyristor converter |
| Technology | Thyristor / Diode |
| Topology | Three-phase uncontrolled diode bridge rectifier |
| Type | SEMISTACK CLASSICS |
| Typical applications | Power suppliesRectifiers for AC/DC motor control |
| VAC max (V) | 500 V |
| VDC max (V) | 670 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.5 Kilogram |
| Net weight | 11.5 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |