
230B4427
SKS 1200F B6C 800 V16 SU
Classics
Product specifications
Characteristic | Value |
---|---|
Cooling | Forced-air cooled |
Country of origin | France |
Features | Three phase controlled rectifiersThyristor power stacksRC circuit included |
Housing | Classics |
INOM (ARMS) | 1200 A |
Legacy part number | 08785007 |
Product Status | In Production |
Product line | SEMISTACK CLASSICS |
Stack category | Diode / Thyristor converter |
Technology | Thyristor / Diode |
Topology | Three-phase fully-controlled thyristor bridge rectifier |
Type | SEMISTACK CLASSICS |
Typical applications | Regulated power suppliesAlternator excitationMotor control |
VAC max (V) | 500 V |
VDC max (V) | 670 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |