
230B7061
SKR154XP16B1T TRAY EXT
Rectifier
230B7061
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 416 A |
| Surge current (A) | 600 A |
| Voltage (V) | 1600 V |
| Chip technology | Rectifier |
| Features | New Power Enhancing Passivation technologyT<sub>jmax</sub> = 175°CHigh current densityEnhanced environmental robustness |
| Typical applications | uncontrolled rectifier bridges |
| Legacy part number | 230B7061 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.967 Gram |
| Net weight | 0.167 Gram |