Semikron Danfoss logo

34846321

SKR049XP16B1F

Rectifier

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originGermany
Current (A)132 A
Surge current (A)890 A
Voltage (V)1600 V
Chip technologyRectifier
FeaturesNew Power Enhancing Passivation technologyT<sub>jmax</sub> = 175°CHigh current densityEnhanced environmental robustness
Typical applicationsuncontrolled rectifier bridges

General specifications

Characteristic
Value
Gross weight0.2 Gram
Net weight0.04 Gram