Semikron Danfoss logo

02644280

SKR 94/08

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE10
Chip TechnologyStandard recovery
Current (A)96 A
Dimensions (LLxBBxHH) mm25SW17
FeaturesLow power dissipationReverse voltages up to 1200 VHermetic metal case with glass insulatorOptional silicone sleeveThreaded stud ISO M8 x 1,25 or ¼” 28 UNF-2ASKN: anode to studSKR: cathode to stud
HousingStud Screw Fit
Part Number02644280
Product LineStud Screw Fit
Product StatusIn production
Product TypeSKR 94/08
Surge Current (A)2000 A
TechnologyDiodes
Typical ApplicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 μF, 100 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6 W)
Voltage (V)800 V