
34512721
SKR 8,9 Qu bo / 16 Frame
Rectifier
34512721
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Rectifier |
| Voltage (V) | 1600 V |
| Current (A) | 140 A |
| Country of origin | Germany |
| Features | high current density due to mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes |
| Product Status | In Production |
| Surge current (A) | 1380 A |
| Typical applications | uncontrolled rectifier bridges |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.43 Gram |
| Net weight | 0.06 Gram |