Semikron Danfoss logo

230B0323

SKR 70/12

Stud Screw Fit

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originBrazil
Current (A)70 A
Surge current (A)1150 A
Voltage (V)1200 V
Legacy part number02236970
Product lineStud Screw Fit
HousingStud Screw Fit
CaseE12
Dimensions (LxWxH)135SW17M8
TechnologyDiodes
Chip technologyStandard recovery
FeaturesReverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M8SKR: cathode to stud
Typical applicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 µF, 100 Ω (P<sub>R</sub> = 2W) R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6W)

General specifications

Characteristic
Value
Gross weight0.033 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm