Semikron Danfoss logo

02237640

SKR 3F20/08

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE7
Chip TechnologyFast recovery
Current (A)20 A
Dimensions (LLxBBxHH) mm22SW11M5
FeaturesSmall recovered chargeSoft recoveryUp to 1200 V reverse voltageHermetic metal case with glass insulatorThreaded stud ISO M5 or 10-32 UNFSKR: cathode to stud
HousingStud Screw Fit
Part Number02237640
Product LineStud Screw Fit
Product StatusIn production
Product TypeSKR 3F20/08
Surge Current (A)375 A
TechnologyDiodes
Typical ApplicationsInverse diode for power transistor, GTO thyristor, asymmetric thyristorSMPS, inverters, choppersfor severe ambient conditions
Voltage (V)800 V