
230B0397
SKR 2F50/08 UNF
Stud Screw Fit
230B0397
Product specifications
Characteristic | Value |
|---|---|
| Case | E10 |
| Chip technology | Fast recovery |
| Country of origin | Brazil |
| Current (A) | 50 A |
| Dimensions (LxWxH) | 25SW17 |
| Features | Small recovered chargeSoft recoveryUp to 1000 V reverse voltageHermetic metal case with glass insulatorThreaded stud ISO M6 or 1/4-28 UNFSKR: cathode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02238280 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 1100 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | Inverse diodes for power transistors, GTO thyristors, asymmetric thyristorsSMPS, inverters, choppersFor severe ambient conditions |
| Voltage (V) | 800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.02 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |