Semikron Danfoss logo
SKR 240/08 M20X1,5-product-details

02641900

SKR 240/08 M20X1,5

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE15
Chip TechnologyStandard recovery
Current (A)240 A
Dimensions (LLxBBxHH) mm190SW32M16
FeaturesReverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M16 x 1,5SKN / SKR 240/04 ... /16 also available with threaded stud 3/4-16UNF (e.g. SKR240/12UNF)SKR: cathode to stud
HousingStud Screw Fit
Part Number02641900
Product LineStud Screw Fit
Product StatusIn production
Product TypeSKR 240/08 M20X1,5
Surge Current (A)6000 A
TechnologyDiodes
Typical ApplicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,5µF, 30 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W)
Voltage (V)800 V