
230B0262
SKR 20/16
Stud Screw Fit
230B0262
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 20 A |
| Surge current (A) | 375 A |
| Voltage (V) | 1600 V |
| Legacy part number | 02235040 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | E9 |
| Dimensions (LxWxH) | 130SW11M6 |
| Technology | Diodes |
| Chip technology | Standard recovery |
| Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M6SKR: cathode to stud |
| Typical applications | All‐purpose mean power rectifier diodesCooling via metal plates or heatsinkNon‐controllable and half‐controllable rectifiersFree‐wheeling diodesRecommended snubber netword: R<sub>C</sub>: 0,05µF, 200 Ω (P<sub>R</sub> = 1 W), R<sub>P</sub> = 150 kΩ (P<sub>R</sub> = 4 W) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.011 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |