Semikron Danfoss logo

230B0528

SKR 140F17

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE14
Chip technologyFast recovery
Country of originBrazil
Current (A)140 A
Dimensions (LxWxH)165SW24M12
FeaturesSmall recovered chargeSoft recoveryHermetic metal case with glass insulatorThreaded stud M12SKR: cathode to stud
HousingStud Screw Fit
Legacy part number02630380
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)2500 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsInverse diode for GTO and asymmetric thyristorInverters and choppersA.C. motor controlUniterruptible power supplies (UPS)
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.116 Kilogram
Net weight0.105 Kilogram
Proposition 65Cancer and Reproductive Harm