
230B0476
SKR 133/12 M12X1,5
Stud Screw Fit
230B0476
Product specifications
Characteristic | Value |
|---|---|
| Case | E14 |
| Chip technology | Standard recovery |
| Country of origin | Brazil |
| Current (A) | 130 A |
| Dimensions (LxWxH) | 165SW24M12 |
| Features | Reverse voltages up to 1600 VHermetic metal cases with glass insulatorScrew terminal M 6 x 1,0mmThreaded stud M12 x 1,5mmSKN: anode to studSKR: cathode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02624730 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 2500 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.116 Kilogram |
| Net weight | 0.086 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |