Semikron Danfoss logo

230B0554

SKNa 47/50

Stud Screw Fit

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originBrazil
Current (A)45 A
Surge current (A)700 A
Voltage (V)5000 V
Legacy part number02632580
Product lineStud Screw Fit
HousingStud Screw Fit
CaseE43
Dimensions (LxWxH)160SW17M8
TechnologyDiodes
Chip technologyAvalanche
FeaturesAvalanche type reverse characteristicReverse voltages up to 5000 VHermetic metal case with ceramic insulator and extra long creepage distancesThreaded stud ISO M8Cooling via heatsinksSKN: Anode to stud
Typical applicationsHigh voltage rectifier diode for heavy duty applicationsSeries connections for high voltage equipments like dust precipitators and high voltage power suppliesNon-controllable and half-controllable rectifiersFree-wheeling diodes

General specifications

Characteristic
Value
Gross weight0.05 Kilogram
Net weight0.045 Kilogram
Proposition 65Cancer and Reproductive Harm