230B0548
SKNa 22/45
Stud Screw Fit
Product specifications
Characteristic | Value |
---|---|
Case | E42 |
Chip technology | Avalanche |
Country of origin | Brazil |
Current (A) | 25 A |
Dimensions (LxWxH) | 150SW14M6 |
Features | Avalanche type reverse characteristicReverse voltages up to 5000 VHermetic metal case with ceramic insulator and extra long creepage distancesThreaded stud ISO M6Cooling via heatsinksSKN: Anode to stud |
Housing | Stud Screw Fit |
Legacy part number | 02632500 |
Product Status | In Production |
Product line | Stud Screw Fit |
Surge current (A) | 450 A |
Technology | Diodes |
Type | Stud Screw Fit |
Typical applications | High voltage rectifier diode for heavy duty applicationsSeries connections for high voltage equipments like dust precipitators and high voltage power suppliesNon-controllable and half-controllable rectifiersFree-wheeling diodes |
Voltage (V) | 4500 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |