230B0510
SKNa 102/45
Stud Screw Fit
Product specifications
Characteristic | Value |
---|---|
Case | E44 |
Chip technology | Avalanche |
Country of origin | Brazil |
Current (A) | 125 A |
Dimensions (LxWxH) | 185SW24M12 |
Features | Avalanche type reverse characteristicReverse voltages up to 5000 VHermetic metal case with ceramic insulator and extra long creepage distancesThreaded stud ISO M12Cooling via heatsinksSKN: Anode to stud |
Housing | Stud Screw Fit |
Legacy part number | 02628760 |
Product line | Stud Screw Fit |
Product Status | In Production |
Surge current (A) | 1900 A |
Technology | Diodes |
Type | Stud Screw Fit |
Typical applications | High voltage rectifier diode for traction and heavy duty applicationsSeries connections for high voltage applicationsNon-controllable and half-controllable rectifiersFree-wheeling diodes |
Voltage (V) | 4500 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.121 Kilogram |
Net weight | 0.11 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |