Semikron Danfoss logo

230B0327

SKN 71/12

Stud Screw Fit

*Account required

Product specifications

Characteristic
Value
CaseE11
Chip technologyStandard recovery
Current (A)70 A
Dimensions (LxWxH)26SW17M8
FeaturesReverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M8 and also 1/4-28 UNFSKN: anode to stud
HousingStud Screw Fit
Legacy part number02237020
Product StatusIn Production
Product lineStud Screw Fit
Surge current (A)1150 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 µF, 100 Ω (P<sub>R</sub> = 2 W), R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6 W)
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm