Semikron Danfoss logo

230B0317

SKN 70/08

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE12
Chip technologyStandard recovery
Country of originBrazil
Current (A)70 A
Dimensions (LxWxH)135SW17M8
FeaturesReverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M8SKN: anode to stud
HousingStud Screw Fit
Legacy part number02236910
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)1150 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 µF, 100 Ω (P<sub>R</sub> = 2W) R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6W)
Voltage (V)800 V

General specifications

Characteristic
Value
Gross weight0.033 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm