
230B0882
SKN 6000/04 VF1,25V 14kA
Capsule
Product specifications
Characteristic | Value |
---|---|
Case | E35 |
Chip technology | Diode |
Country of origin | Brazil |
Current (A) | 6000 A |
Dimensions (LxWxH) | D60x8 |
Features | Capsule type metal-ceramic package with precious metal pressure contactsMedium voltage, high current rectifier diode with slim package for lowest thermal resistanceLow power dissipationEspecially suited for water coolingForward selections for paralleling available |
Housing | Capsule |
Legacy part number | 02645530 |
Product line | Capsule |
Product Status | In Production |
Surge current (A) | 60000 A |
Technology | Diodes |
Type | Capsule |
Typical applications | WeldingElectroplating |
Voltage (V) | 400 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.13 Kilogram |
Net weight | 0.13 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |