
230B0667
SKN 5/16
Leaded
230B0667
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 5 A |
| Surge current (A) | 190 A |
| Voltage (V) | 1600 V |
| Legacy part number | 02641640 |
| Product line | Leaded |
| Housing | Leaded |
| Case | E6 |
| Dimensions (LxWxH) | 112D18M4 |
| Technology | Diodes |
| Chip technology | Standard recovery |
| Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorAnode side threaded stud ISO M4SKN: anode to studWith integrated cooling fins |
| Typical applications | All-purpose rectifier diodesFor severe ambient conditionsRecommended snubber network: RC: 0,02 μF, 500 Ω (P R = 1 W) RP = 270 kΩ (P R = 2 W) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.017 Kilogram |
| Net weight | 0.015 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |