
230B0891
SKN 503/18 SG
Capsule
Product specifications
Characteristic | Value |
---|---|
Case | E25 |
Chip technology | Diode |
Country of origin | Brazil |
Current (A) | 507 A |
Dimensions (LxWxH) | D42x14,5 |
Features | Sealed metal case with epoxy insulationCapsule package for double sided coolingReverse voltage up to 2200 VCooling with heatsinks (double or single sided) |
Housing | Capsule |
Legacy part number | 02645720 |
Product line | Capsule |
Product Status | In Production |
Surge current (A) | 7000 A |
Technology | Diodes |
Type | Capsule |
Typical applications | All-purpose high power rectifier diodesIndustrial high power drives and traction applicationsNon-controllable and half-controllable rectifiersFree-wheeling diodesSnubber network: |
Voltage (V) | 1800 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.077 Kilogram |
Net weight | 0.07 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |